Shows 224 product(s)
Spare part, ICF 20 - 40, Blind
Type: SPARE PART, Used for product: ICF 20 - 40, Type designation: Blind
Spare part, ICF 20, Gasket kit
Type: SPARE PART, Used for product: ICF 20, Type designation: Gasket kit
Spare part, ICF 20 - 40, Nipple
Type: SPARE PART, Used for product: ICF 20 - 40, Type designation: Nipple
Spare part, ICFE 20, Service kit
Type: SPARE PART, Used for product: ICFE 20, Type designation: Service kit
Spare part, ICF 20 - 40, Sight glass
Type: SPARE PART, Used for product: ICF 20 - 40, Type designation: Sight glass
Spare part, ICFS 20, Stop valve module
Type: SPARE PART, Used for product: ICFS 20, Type designation: Stop valve module
SVA 15-20; REG 20; SCA 20; ICFS 20
Used for product: SVA 15-20; REG 20; SCA 20; ICFS 20, Packing format: Multi pack, Quantity per packing format: 20
Valve Station, ICF 20 EVRAT, 3/4 in, Connection standard: NA
Connection size [in]: 3/4 in, Connection type: Flange, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [psig]: 610, Temperature range [°F]: -40 - 221
Valve Station, ICF 20 EVRAT, 3/4 in, Connection standard: NA
Connection size [in]: 3/4 in, Connection type: Flange, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [psig]: 610, Temperature range [°F]: -40 - 221
Spare part, ICFF 15; ICF 15 EVRAT-ICFA 20A; ICF 15 EVRAT-ICFA 20B; ICF 15-4-13C; ICF 20 EVRAT-ICFA 20B; ICF 20 EVRAT-ICFA 20C; ICF 15-4-13B; ICF 15-4-12B, Filter module
Type: SPARE PART, Used for product: ICFF 15, Type designation: Filter module