Shows 11 product(s)
Backup power module, EKE 2U
Supply voltage [V] AC: 24, Supply voltage [V] DC: 24, Approval: UL; RoHS; CE; UKCA, Max. current output/phase [A]: 2, Used for product: EKE 1A; EKD 316C; EIM 365; EKE 1D; MCX152V; EKE 1C; MCX061V; EKD 316; EKE 1B, Packing format: Multi pack
Liquid level controller, EKE 347
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 5, Frequency [Hz]: 50/60 Hz
Superheat controller, EKE 1B
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of temperature sensors: 2, Number of pressure sensors: 1, Communication type: RJ11 (CAN) to User Interface; Modbus RS485 RTU
Superheat controller, EKE 1A
Digital inputs (DI) [pc]: 3, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of temperature sensors: 1, Number of pressure sensors: 1, Communication type: RJ11 (CAN) to User Interface
Superheat controller, EKE 1C
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of pressure sensors: 3, Communication type: CANBUS; RJ11 (CAN) to User Interface; Modbus RS485 RTU