Shows 184 product(s)
Valve Station, ICF 20 EVRAT, 3/4 in, Connection standard: NA
Connection size [in]: 3/4 in, Connection type: Flange, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [psig]: 610, Temperature range [°F]: -40 - 221
Spare part, ICFF 15; ICF 15 EVRAT-ICFA 20A; ICF 15 EVRAT-ICFA 20B; ICF 15-4-13C; ICF 20 EVRAT-ICFA 20B; ICF 20 EVRAT-ICFA 20C; ICF 15-4-13B; ICF 15-4-12B, Filter module
Type: SPARE PART, Used for product: ICFF 15, Type designation: Filter module
Spare part, ICFE SS 20, Solenoid valve module
Type: SPARE PART, Used for product: ICFE SS 20, Type designation: Solenoid valve module
Spare part, ICFS SS 20, Stop valve module
Type: SPARE PART, Used for product: ICFS SS 20, Type designation: Stop valve module
Valve Station, ICF 20-6-5A
Valve Station, Type: ICF 20-6-5A, Connection standard: ASME B 16.11, Connection type: Socket weld, Connection size [in]: 3/4 in