Product details

Gross weight 9.855 Kg
Net weight 8.692 Kg
Volume 0.777 Liter
EAN 5702424286439

 

Cable length [in] 118 in
Cable length [m] 3 m
Connection size [in] 1 5/8 in
Connection standard ASME B 36.10
Connection type Butt weld
Direction Straightway
In scope of WEEE and contain batteries No
Packing format Single pack
Parts included ICAD 1200A
Product description Motor operated valve
Product group Regionally specified kits
Product name Motor operated valve
Quantity per packing format 1 pc
Top cover Actuator
Type ICM 40-B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality