Motor operated valve, ICM 20-B66, Steel
148X0340
Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.0
Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.0
Gross weight | 4.3 Kg |
Net weight | 0.007 Kg |
Volume | 0.777 Liter |
EAN | 5702428820738 |
Gross weight | 4.3 Kg |
Net weight | 0.007 Kg |
Volume | 0.777 Liter |
EAN | 5702428820738 |
Body material | Steel |
Cable length [in] | 118 in |
Cable length [m] | 3 m |
Connection size [in] | 3/4 in |
Connection standard | ASME B 36.10 |
Connection type | Butt weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Inlet connection size [mm] | 20 mm |
Outlet connection size [mm] | 20 mm |
Packing format | Single pack |
Parts included | ICAD 600A |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product name | Motor operated valve |
Quantity per packing format | 1 pc |
Top cover | Actuator |
Type | ICM 20-B66 |
Body material | Steel |
Cable length [in] | 118 in |
Cable length [m] | 3 m |
Connection size [in] | 3/4 in |
Connection standard | ASME B 36.10 |
Connection type | Butt weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Inlet connection size [mm] | 20 mm |
Outlet connection size [mm] | 20 mm |
Packing format | Single pack |
Parts included | ICAD 600A |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product name | Motor operated valve |
Quantity per packing format | 1 pc |
Top cover | Actuator |
Type | ICM 20-B66 |