ICF spare parts, Green CAP+GASKET, ICFN 20 SCA 15-20
027L1316
Used for product: SCA15-20; ICF15-20, Packing format: Multi pack, Quantity per packing format: 25
Used for product: SCA15-20; ICF15-20, Packing format: Multi pack, Quantity per packing format: 25
Gross weight | 0.086 Kilogram |
Net weight | 0.056 Kilogram |
Volume | 0.136 Liter |
EAN | 5702428989145 |
Gross weight | 0.086 Kilogram |
Net weight | 0.056 Kilogram |
Volume | 0.136 Liter |
EAN | 5702428989145 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product name | Cap/Gasket |
Quantity per packing format | 25 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Accessory |
Type designation | Green cap incl. gasket |
Used for product |
ICF15-20 SCA15-20 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product name | Cap/Gasket |
Quantity per packing format | 25 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Accessory |
Type designation | Green cap incl. gasket |
Used for product |
ICF15-20 SCA15-20 |
Proposition 65 |
|
Proposition 65 |
|