Electric regulating valve, CCME 30

027H8839

Max. Working Pressure [psig]: 1305

Product details

Gross weight 2.715 Kilogram
Net weight 2.071 Kilogram
Volume 6.248 Liter
EAN 5702428820332

 

Approval ATEX - Cat. 3 - Zone 2
CE
UKCA
CE evaluated Yes
China RoHS compliance Out of scope
Connection size [mm] 25 mm
Connection standard EN10220
Connection type Butt weld
Connection Weld size [in] 1 in
Diff.press.setting range [bar] 50 bar
Diff.press.setting range [psi] 725 psi
Differential pressure [psi] 725 psi
EU RoHS compliance Out of scope
EX Sales text -40Cta+60C
II 3G Ex nA T6
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 90 bar
Max. Working Pressure [psig] 1305 psig
MaxOPD [bar] 50 bar
MaxOPD [psig] 725 psig
Packing format Single pack
Product accessories Electric valve accessories
Product description Electric expansion valve
Product group Press. and temp. regul. valves
Product name Electric regulating valve
Quantity per packing format 1 pc
Refrigerants R290
Serviceable Electric valve spare parts
Temperature range [°C] [Max] 60 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 140 °F
Temperature range [°F] [Min] -40 °F
Type CCME 30
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality