
Type: TP7001
087N8002
This product has been discontinued.
TP7001 7day prog R/Stat Bat (DLS)
TP7001 7day prog R/Stat Bat (DLS)
Gross weight | 0.3 kg |
Net weight | 0.3 kg |
EAN | 5013567420599 |
Gross weight | 0.3 kg |
Net weight | 0.3 kg |
EAN | 5013567420599 |
Ambient temperature [°C] [Max] | 45 °C |
Automatic daylight saving | Yes |
Back lit display | Yes |
Ball hardness test [°C] | 75 °C |
Battery type | 2 x AA alkaline batteries |
Built In sensor | Yes |
Clock display | AM/PM or 24 hour display |
Control pollution | Degree 2 |
Delayed start control | Yes |
Depth [mm] | 28 mm |
Description | 7 day or 5/2 day programmable room thermostat. Battery powered. With built-in sensor. |
Design standard | EN 60730-2-7 |
Displays time or temperature | Yes |
Factory pre-set programmes | Yes |
Factory set calendar clock | Yes |
Frost protection | yes |
Height [mm] | 91 mm |
Holiday function | Yes |
Low battery indicator | Yes |
Media | A |
On/Off control | Yes |
On/off modulating control | Yes |
On/Offs Per Day | 6 |
Optimum start control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Override function | Yes |
Product group | Programmable Room Thermostats |
Programmable off feature | Yes |
Rated impulse voltage [kV] | 2.5 kV |
Remote sensor option | No |
Schedule type | 7 day, 5/2 day, 24 hour |
Selectable °C or °F | Yes |
Service Interval timer | Yes |
Supply Type | Batteries |
Switch off | Yes |
Switch type | SPDT |
Temperature [°C] [Max] | 30 °C |
Temperature [°C] [Min] | 5 °C |
Temperature accuracy | ±1°C |
Thermostat mode | Yes |
Type | TP7001 |
Width [mm] | 140 mm |
Ambient temperature [°C] [Max] | 45 °C |
Automatic daylight saving | Yes |
Back lit display | Yes |
Ball hardness test [°C] | 75 °C |
Battery type | 2 x AA alkaline batteries |
Built In sensor | Yes |
Clock display | AM/PM or 24 hour display |
Control pollution | Degree 2 |
Delayed start control | Yes |
Depth [mm] | 28 mm |
Description | 7 day or 5/2 day programmable room thermostat. Battery powered. With built-in sensor. |
Design standard | EN 60730-2-7 |
Displays time or temperature | Yes |
Factory pre-set programmes | Yes |
Factory set calendar clock | Yes |
Frost protection | yes |
Height [mm] | 91 mm |
Holiday function | Yes |
Low battery indicator | Yes |
Media | A |
On/Off control | Yes |
On/off modulating control | Yes |
On/Offs Per Day | 6 |
Optimum start control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Override function | Yes |
Product group | Programmable Room Thermostats |
Programmable off feature | Yes |
Rated impulse voltage [kV] | 2.5 kV |
Remote sensor option | No |
Schedule type | 7 day, 5/2 day, 24 hour |
Selectable °C or °F | Yes |
Service Interval timer | Yes |
Supply Type | Batteries |
Switch off | Yes |
Switch type | SPDT |
Temperature [°C] [Max] | 30 °C |
Temperature [°C] [Min] | 5 °C |
Temperature accuracy | ±1°C |
Thermostat mode | Yes |
Type | TP7001 |
Width [mm] | 140 mm |