Temperature sensor, MBT 5310, 136 mm - 151 mm, G,1/2
084Z2287
This product has been discontinued.
Electrical connection: Type B mini, Electrical connection size: Pg 9
Electrical connection: Type B mini, Electrical connection size: Pg 9
Gross weight | 0.268 Kg |
Net weight | 0.26 Kg |
Volume | 0.562 Liter |
EAN | 5702428870030 |
Gross weight | 0.268 Kg |
Net weight | 0.26 Kg |
Volume | 0.562 Liter |
EAN | 5702428870030 |
Ambient temperature max. [°C] | 90 °C |
Ambient temperature max. [°F] | 194 °F |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Connection standard | ISO 228 |
Connection type | G |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Type B mini |
Electrical connection size | Pg 9 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] [Max] | 5.94 in |
Insertion length [in] [Min] | 5.35 in |
Insertion length [mm] [Max] | 151 mm |
Insertion length [mm] [Min] | 136 mm |
Insertion type | Variable |
Number of terminals [pcs] | 2 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Brass |
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.31 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7e8c0ff3-1e7a-4680-b92c-bfbffbb08416 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 2 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | FIXED |
Temperature range [°C] [Max] | 200 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 392 °F |
Temperature range [°F] [Min] | -58 °F |
Type | MBT 5310 |
Type designation | MBT 5310-10-151-620 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 12, 15, 18, 19, 21 |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 90 °C |
Ambient temperature max. [°F] | 194 °F |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Connection standard | ISO 228 |
Connection type | G |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Type B mini |
Electrical connection size | Pg 9 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] [Max] | 5.94 in |
Insertion length [in] [Min] | 5.35 in |
Insertion length [mm] [Max] | 151 mm |
Insertion length [mm] [Min] | 136 mm |
Insertion type | Variable |
Number of terminals [pcs] | 2 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Brass |
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.31 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7e8c0ff3-1e7a-4680-b92c-bfbffbb08416 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 2 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | FIXED |
Temperature range [°C] [Max] | 200 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 392 °F |
Temperature range [°F] [Min] | -58 °F |
Type | MBT 5310 |
Type designation | MBT 5310-10-151-620 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 12, 15, 18, 19, 21 |
Wires [pcs] | 2 pc |
Proposition 65 |
|
Proposition 65 |
|