Temperature sensor, MBT 5310, 313 mm - 325 mm, G,1/2
084Z2197
Electrical connection: M12 x 1, Electrical connection size: 4 pin
Electrical connection: M12 x 1, Electrical connection size: 4 pin
Gross weight | 0.261 Kg |
Net weight | 0.251 Kg |
Volume | 0.73 Liter |
EAN | 5702428460453 |
Gross weight | 0.261 Kg |
Net weight | 0.251 Kg |
Volume | 0.73 Liter |
EAN | 5702428460453 |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | IEC 947-5-2 |
Connection type | G |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] [Max] | 12.8 in |
Insertion length [in] [Min] | 12.32 in |
Insertion length [mm] [Max] | 325 mm |
Insertion length [mm] [Min] | 313 mm |
Insertion type | Variable |
Number of terminals [pcs] | 4 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.31 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7e8c0ff3-1e7a-4680-b92c-bfbffbb08416 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | FIXED |
Temperature range [°C] [Max] | 200 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 392 °F |
Temperature range [°F] [Min] | -58 °F |
Type | MBT 5310 |
Type designation | MBT 5310-00-325-B00 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 12, 15, 18, 19, 21 |
Wires [pcs] | 4 pc |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | IEC 947-5-2 |
Connection type | G |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] [Max] | 12.8 in |
Insertion length [in] [Min] | 12.32 in |
Insertion length [mm] [Max] | 325 mm |
Insertion length [mm] [Min] | 313 mm |
Insertion type | Variable |
Number of terminals [pcs] | 4 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.31 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7e8c0ff3-1e7a-4680-b92c-bfbffbb08416 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | FIXED |
Temperature range [°C] [Max] | 200 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 392 °F |
Temperature range [°F] [Min] | -58 °F |
Type | MBT 5310 |
Type designation | MBT 5310-00-325-B00 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 12, 15, 18, 19, 21 |
Wires [pcs] | 4 pc |
Proposition 65 |
|
Proposition 65 |
|