Rotary position sensor, DST X520
098G1561
This product has been discontinued.
Electrical connection standard: N/A
Electrical connection standard: N/A
Gross weight | 0.03 Kg |
Net weight | 0.025 Kg |
Volume | 1.237 Liter |
EAN | 5715162268346 |
Gross weight | 0.03 Kg |
Net weight | 0.025 Kg |
Volume | 1.237 Liter |
EAN | 5715162268346 |
China RoHS compliance | Out of scope |
Circuit Type | N/A |
Electrical connection | N/A |
Electrical connection standard | N/A |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Output signal | N/A |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | N/A |
SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
SCIP dossier product name | GRN |
Specification key | PKIT389-D MAGNET |
Type | DST X520 |
China RoHS compliance | Out of scope |
Circuit Type | N/A |
Electrical connection | N/A |
Electrical connection standard | N/A |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Output signal | N/A |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | N/A |
SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
SCIP dossier product name | GRN |
Specification key | PKIT389-D MAGNET |
Type | DST X520 |
Proposition 65 |
|
Proposition 65 |
|