Shows 24 product(s)
Thermostat, KP75
Temperature range [°F]: 32 - 104, Reset function: Auto, Sensor type: Room sensor, Enclosure rating IP: IP30
Thermostat, KP81
Temperature range [°F]: 176 - 302, Contact function: SPDT, Sensor type: Remote bulb, Enclosure rating IP: IP30
Thermostat, KP78
Temperature range [°F]: 86 - 194, Contact function: SPDT, Sensor type: Remote bulb, Enclosure rating IP: IP30
Thermostat, KP76
Temperature range [°F]: 41 - 113, Reset function: Auto, Sensor type: Room sensor, Enclosure rating IP: IP30
Thermostat, KP61
Temperature range [°F]: -20 - 60, Reset function: Auto, Sensor type: Capillary tube sensor, Enclosure rating IP: IP30