Shows 24 product(s)
Thermostat, KP79
Temperature range [°F]: 122 - 212, Contact function: SPDT, Sensor type: Remote bulb, Enclosure rating IP: IP30
Thermostat, KP75
Temperature range [°F]: 32 - 95, Reset function: Auto, Sensor type: Remote bulb, Enclosure rating IP: IP30
Thermostat, KP81
Temperature range [°F]: 176 - 302, Contact function: SPDT, Sensor type: Remote bulb, Enclosure rating IP: IP30
Thermostat, KP77
Temperature range [°F]: 68 - 140, Contact function: SPDT, Sensor type: Remote bulb, Enclosure rating IP: IP30
Thermostat, KP81
Temperature range [°F]: 176 - 302, Contact function: SPDT, Sensor type: Remote bulb, Enclosure rating IP: IP30