Shows 24 product(s)
Thermostat, KP61
Temperature range [°F]: -22 - 55, Contact function: SPDT, Sensor type: Remote Air Coil, Enclosure rating IP: IP30
Thermostat, KP61
Temperature range [°F]: -22 - 59, Contact function: SPDT, Sensor type: Capillary tube sensor, Enclosure rating IP: IP30
Thermostat, KP62
Temperature range [°F]: -22 - 59, Reset function: Auto, Sensor type: Room sensor, Enclosure rating IP: IP30
Thermostat, KP77
Temperature range [°F]: 68 - 140, Reset function: Auto, Sensor type: Remote bulb, Enclosure rating IP: IP30
Thermostat, KP81
Temperature range [°F]: 176 - 302, Contact function: SPDT, Sensor type: Remote bulb, Enclosure rating IP: IP30