Temperature Switches

Shows 130 product(s)

017-150066

Thermostat, RT101

Temperature range [°F]: 77 - 194, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Enclosure rating IP: IP66

017-500366

Thermostat, RT101

Temperature range [°F]: 77 - 194, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Enclosure rating IP: IP66

017-500466

Thermostat, RT101

Temperature range [°F]: 77 - 194, Reset function: Manual Max, Contact function: SPDT, Sensor type: Remote bulb, Enclosure rating IP: IP54

017-500666

Thermostat, RT101

Temperature range [°F]: 77 - 194, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Enclosure rating IP: IP66

017-500866

Thermostat, RT2

Temperature range [°F]: -11 - 59, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Enclosure rating IP: IP66

View: