Shows 40 product(s)
Pressure switch, KPI36
Regulation range [bar] Pe: 4.00 - 12.00, Differential [bar]: 0.50 - 1.60, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18.0
Pressure switch, KPI35
Regulation range [bar] Pe: -0.20 - 8.00, Differential [bar]: 0.40 - 1.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18.0
Pressure switch, KPI35
Regulation range [bar] Pe: -0.20 - 8.00, Differential [bar]: 0.50 - 2.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18.0
Pressure switch, KP36
Regulation range [bar] Pe: 4.00 - 12.00, Differential [bar]: 0.50 - 2.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
Pressure switch, KPI35
Differential [bar]: 1.40, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 18.0