Pressure Switches

Shows 7 product(s)

060-316166

Pressure switch, CAS145

Regulation range [bar] Pe: 4.00 - 40.00, Differential [bar]: 0.80 - 2.40, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0

060-316266

Pressure switch, CAS147

Regulation range [bar] Pe: 6.00 - 60.00, Differential [bar]: 1.00 - 3.00, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0

View: