Oil Nozzles, AS, 0.85 gal/h, 45 °, Solid
Oil Nozzles, AS, 0.85 gal/h, 45 °, Solid

0.85GAL 45AS

Product details

Gross weight 0.03 kg
Net weight 0.03 kg
EAN 5702425008801

 

Capacity [USgal/h] 0.85 gal/h
CEN No
Definition point [USgal/h] 7 bar, 3.4 cSt, 820 kg/m³
Description 0.85GAL 45AS
Filter grade [µm] 45
Filter type Sinter
LE No
Material type Brass
Packing format Single pack
Product group Oil Nozzles
Quantity per packing format 10 pc
Shape Conical
Spray angle [°] 45 °
Spray pattern Solid
spray pattern marking AS
Type AS

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services