
Oil Nozzles, AS, 0.65 gal/h, 80 °, Solid
030B0493
0.65 GAL 80° SA
0.65 GAL 80° SA
Gross weight | 0.04 kg |
Net weight | 0.03 kg |
EAN | 5702424049553 |
Gross weight | 0.04 kg |
Net weight | 0.03 kg |
EAN | 5702424049553 |
Capacity [USgal/h] | 0.65 gal/h |
Definition point [USgal/h] | 7 bar, 3.4 cSt, 820 kg/m³ |
Description | 0.65 GAL 80° SA |
Filter grade [µm] | 45 |
Filter type | Sinter |
Material type | Brass |
Packing format | Single pack |
Product group | Oil Nozzles |
Quantity per packing format | 10 pc |
Shape | Conical |
Spray angle [°] | 80 ° |
Spray pattern | Solid |
spray pattern marking | SA |
Type | AS |
Capacity [USgal/h] | 0.65 gal/h |
Definition point [USgal/h] | 7 bar, 3.4 cSt, 820 kg/m³ |
Description | 0.65 GAL 80° SA |
Filter grade [µm] | 45 |
Filter type | Sinter |
Material type | Brass |
Packing format | Single pack |
Product group | Oil Nozzles |
Quantity per packing format | 10 pc |
Shape | Conical |
Spray angle [°] | 80 ° |
Spray pattern | Solid |
spray pattern marking | SA |
Type | AS |