Oil Nozzles, AS, 0.60 gal/h, 60 °, Solid
Oil Nozzles, AS, 0.60 gal/h, 60 °, Solid

0.60GAL 60AS

Product details

Gross weight 0.04 kg
Net weight 0.03 kg
EAN 5702425009136

 

Capacity [USgal/h] 0.6 gal/h
CEN No
Definition point [USgal/h] 7 bar, 3.4 cSt, 820 kg/m³
Description 0.60GAL 60AS
Filter grade [µm] 45
Filter type Sinter
LE No
Material type Brass
Packing format Single pack
Product group Oil Nozzles
Quantity per packing format 10 pc
Shape Conical
Spray angle [°] 60 °
Spray pattern Solid
spray pattern marking AS
Type AS

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services