Oil Nozzles, AH, 1.00 gal/h, 80 °, Hollow
Oil Nozzles, AH, 1.00 gal/h, 80 °, Hollow

030H8520

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

Product details

Gross weight 0.03 kg
Net weight 0.03 kg
EAN 5702425010736

 

Capacity [USgal/h] 1 gal/h
CEN No
Definition point [USgal/h] 7 bar, 3.4 cSt, 820 kg/m³
Description 1.00GAL 80AH
Filter grade [µm] 75
Filter type Sinter
LE No
Material type Brass
Packing format Single pack
Product group Oil Nozzles
Quantity per packing format 10 pc
Shape Conical
Spray angle [°] 80 °
Spray pattern Hollow
spray pattern marking AH
Type AH

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services