Oil Nozzles, AH, 0.75 gal/h, 70 °, Hollow
Oil Nozzles, AH, 0.75 gal/h, 70 °, Hollow

030H7516

0.75GAL 70AH

Product details

Gross weight 0.03 kg
Net weight 0.03 kg
EAN 5702425010460

 

Capacity [USgal/h] 0.75 gal/h
CEN No
Definition point [USgal/h] 7 bar, 3.4 cSt, 820 kg/m³
Description 0.75GAL 70AH
Filter grade [µm] 45
Filter type Sinter
LE anti-drip valve No
Material type Brass
Packing format Single pack
Product group Oil Nozzles
Quantity per packing format 10 pc
Shape Conical
Spray angle [°] 70 °
Spray pattern Hollow
spray pattern marking AH
Type AH

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services