
Oil Nozzles, AB, 2.00 gal/h, 45 °, Semi solid
030B5063
2.00GAL 45AB
2.00GAL 45AB
Gross weight | 0.04 kg |
Net weight | 0.03 kg |
EAN | 5702425006340 |
Gross weight | 0.04 kg |
Net weight | 0.03 kg |
EAN | 5702425006340 |
Capacity [USgal/h] | 2 gal/h |
CEN | No |
Definition point [USgal/h] | 7 bar, 3.4 cSt, 820 kg/m³ |
Description | 2.00GAL 45AB |
Filter grade [µm] | 140 |
Filter type | Monel strainer |
LE anti-drip valve | No |
Material type | Brass |
Packing format | Single pack |
Product group | Oil Nozzles |
Quantity per packing format | 10 pc |
Shape | Conical |
Spray angle [°] | 45 ° |
Spray pattern | Semi solid |
spray pattern marking | AB |
Type | AB |
Capacity [USgal/h] | 2 gal/h |
CEN | No |
Definition point [USgal/h] | 7 bar, 3.4 cSt, 820 kg/m³ |
Description | 2.00GAL 45AB |
Filter grade [µm] | 140 |
Filter type | Monel strainer |
LE anti-drip valve | No |
Material type | Brass |
Packing format | Single pack |
Product group | Oil Nozzles |
Quantity per packing format | 10 pc |
Shape | Conical |
Spray angle [°] | 45 ° |
Spray pattern | Semi solid |
spray pattern marking | AB |
Type | AB |
Proposition 65 |
|
Proposition 65 |
|