Oil Nozzles, AB, 1.10 gal/h, 60 °, Semi solid
Oil Nozzles, AB, 1.10 gal/h, 60 °, Semi solid

1.10GAL 60AB

Product details

Gross weight 0.03 kg
Net weight 0.03 kg
EAN 5702425015199

 

Capacity [USgal/h] 1.1 gal/h
CEN No
Definition point [USgal/h] 7 bar, 3.4 cSt, 820 kg/m³
Description 1.10GAL 60AB
Filter grade [µm] 75
Filter type Sinter
LE No
Material type Brass
Packing format Single pack
Product group Oil Nozzles
Quantity per packing format 10 pc
Shape Conical
Spray angle [°] 60 °
Spray pattern Semi solid
spray pattern marking AB
Type AB

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services