
Oil Nozzles, AB, 0.75 gal/h, 80 °, Semi solid
030B5205
0.75GAL 80AB
0.75GAL 80AB
Gross weight | 0.03 kg |
Net weight | 0.03 kg |
EAN | 5702425002403 |
Gross weight | 0.03 kg |
Net weight | 0.03 kg |
EAN | 5702425002403 |
Capacity [USgal/h] | 0.75 gal/h |
CEN | No |
Definition point [USgal/h] | 7 bar, 3.4 cSt, 820 kg/m³ |
Description | 0.75GAL 80AB |
Filter grade [µm] | 45 |
Filter type | Sinter |
LE anti-drip valve | No |
Material type | Brass |
Packing format | Single pack |
Product group | Oil Nozzles |
Quantity per packing format | 10 pc |
Shape | Conical |
Spray angle [°] | 80 ° |
Spray pattern | Semi solid |
spray pattern marking | AB |
Type | AB |
Capacity [USgal/h] | 0.75 gal/h |
CEN | No |
Definition point [USgal/h] | 7 bar, 3.4 cSt, 820 kg/m³ |
Description | 0.75GAL 80AB |
Filter grade [µm] | 45 |
Filter type | Sinter |
LE anti-drip valve | No |
Material type | Brass |
Packing format | Single pack |
Product group | Oil Nozzles |
Quantity per packing format | 10 pc |
Shape | Conical |
Spray angle [°] | 80 ° |
Spray pattern | Semi solid |
spray pattern marking | AB |
Type | AB |
Proposition 65 |
|
Proposition 65 |
|