
Gross weight | 0.03 Kg |
Net weight | 0.03 Kg |
EAN | 5702425010477 |
Gross weight | 0.03 Kg |
Net weight | 0.03 Kg |
EAN | 5702425010477 |
Capacity [USgal/h] | 0.75 gal/h |
CEN | No |
Definition point [USgal/h] | 7 bar, 3.4 cSt, 820 kg/m³ |
Description | 0.75GAL 60AB |
Filter grade [µm] | 45 |
Filter type | Sinter |
LE | No |
Material type | Brass |
Packing format | Single pack |
Product group | Oil Nozzles |
Quantity per packing format | 10 pc |
Shape | Conical |
Spray angle [°] | 60 ° |
Spray pattern | Semi solid |
spray pattern marking | AB |
Type | AB |
Capacity [USgal/h] | 0.75 gal/h |
CEN | No |
Definition point [USgal/h] | 7 bar, 3.4 cSt, 820 kg/m³ |
Description | 0.75GAL 60AB |
Filter grade [µm] | 45 |
Filter type | Sinter |
LE | No |
Material type | Brass |
Packing format | Single pack |
Product group | Oil Nozzles |
Quantity per packing format | 10 pc |
Shape | Conical |
Spray angle [°] | 60 ° |
Spray pattern | Semi solid |
spray pattern marking | AB |
Type | AB |
Proposition 65 |
WARNING: Cancer and Reproductive Harm |
Proposition 65 |
WARNING: Cancer and Reproductive Harm |