Oil Nozzles, OD S, 35.00 gal/h, 133.50 kg/h, 45 °, Solid
030B8511
This product has been discontinued.
35.00GAL 45SA(NO TEST)-50 PCS. BLISTER
35.00GAL 45SA(NO TEST)-50 PCS. BLISTER
Gross weight | 0.024 Kg |
Net weight | 0.023 Kg |
Volume | 0.026 Liter |
EAN | 5702425051203 |
Gross weight | 0.024 Kg |
Net weight | 0.023 Kg |
Volume | 0.026 Liter |
EAN | 5702425051203 |
Capacity [kg/h] | 133.5 kg/h |
Capacity [l/h] | 0 L/h |
Capacity [USgal/h] | 35 gal/h |
CE evaluated | Out of scope |
CE evaluated | Out of scope |
CEN | No |
China RoHS compliance | Out of scope |
Description | 35.00GAL 45SA(NO TEST)-50 PCS. BLISTER |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 6(c) |
Filter type | None |
In scope of WEEE and contain batteries | No |
LE anti-drip valve | No |
Packing format | Industrial pack |
Product group | Oil Nozzles |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
SCIP dossier no. | 21e3e541-16e1-47f4-9b1f-b4c4f1399730 |
SCIP dossier product name | OD - Nozzle - 12.00-32.00 gph |
Shape | Conical |
Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
Spray angle [°] | 45 ° |
Spray pattern | Solid |
spray pattern marking | S |
Type | OD S |
UK RoHS compliance | Yes |
Capacity [kg/h] | 133.5 kg/h |
Capacity [l/h] | 0 L/h |
Capacity [USgal/h] | 35 gal/h |
CE evaluated | Out of scope |
CE evaluated | Out of scope |
CEN | No |
China RoHS compliance | Out of scope |
Description | 35.00GAL 45SA(NO TEST)-50 PCS. BLISTER |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 6(c) |
Filter type | None |
In scope of WEEE and contain batteries | No |
LE anti-drip valve | No |
Packing format | Industrial pack |
Product group | Oil Nozzles |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
SCIP dossier no. | 21e3e541-16e1-47f4-9b1f-b4c4f1399730 |
SCIP dossier product name | OD - Nozzle - 12.00-32.00 gph |
Shape | Conical |
Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
Spray angle [°] | 45 ° |
Spray pattern | Solid |
spray pattern marking | S |
Type | OD S |
UK RoHS compliance | Yes |
Proposition 65 |
|
Proposition 65 |
|