Product details

Gross weight 0.03 Kg
Net weight 0.03 Kg
EAN 5702425007156

 

Capacity [USgal/h] 1 gal/h
CEN No
Definition point [USgal/h] 7 bar, 3.4 cSt, 820 kg/m³
Description 1.00GAL 60AH
Filter grade [µm] 75
Filter type Sinter
LE No
Material type Brass
Packing format Single pack
Product group Oil Nozzles
Quantity per packing format 10 pc
Shape Conical
Spray angle [°] 60 °
Spray pattern Hollow
spray pattern marking AH
Type AH

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services