Hago Water Nozzles, M, 1.00 gal/h, 80 °, Semi solid
030L4607
This product has been discontinued.
NOZZLE M - 1 STAINLESS STEEL BLANK
NOZZLE M - 1 STAINLESS STEEL BLANK
Gross weight | 0.012 Kg |
Net weight | 0.011 Kg |
Volume | 0.02 Liter |
EAN | 5702425204135 |
Gross weight | 0.012 Kg |
Net weight | 0.011 Kg |
Volume | 0.02 Liter |
EAN | 5702425204135 |
Branded | Hago |
Capacity [USgal/h] | 1 gal/h |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | NOZZLE M - 1 STAINLESS STEEL BLANK |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Filter mesh | 120 |
Filter type | Strainer |
In scope of WEEE and contain batteries | No |
Material type | Steel |
Packing format | Single pack |
Product group | Hago Water Nozzles |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | cbb790f4-69d6-4f68-b922-5da012fead7e |
SCIP dossier product name | M - 15 BRASS HAGO |
Specification point | 100 psi water @ 31 SSU, gravity 1.0 |
Spray angle [°] | 80 ° |
Spray pattern | Semi solid |
Type | M |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
Branded | Hago |
Capacity [USgal/h] | 1 gal/h |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | NOZZLE M - 1 STAINLESS STEEL BLANK |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Filter mesh | 120 |
Filter type | Strainer |
In scope of WEEE and contain batteries | No |
Material type | Steel |
Packing format | Single pack |
Product group | Hago Water Nozzles |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | cbb790f4-69d6-4f68-b922-5da012fead7e |
SCIP dossier product name | M - 15 BRASS HAGO |
Specification point | 100 psi water @ 31 SSU, gravity 1.0 |
Spray angle [°] | 80 ° |
Spray pattern | Semi solid |
Type | M |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
Proposition 65 |
|
Proposition 65 |
|