Hago Water Nozzles, #4023, 0.75 gal/h, 60 °, Solid
030L4501
This product has been discontinued.
NOZZLE 4023 HAGO (NST,HP, P F,BRASS PART
NOZZLE 4023 HAGO (NST,HP, P F,BRASS PART
Gross weight | 0.031 Kg |
Net weight | 0.025 Kg |
Volume | 0.02 Liter |
EAN | 5702425204050 |
Gross weight | 0.031 Kg |
Net weight | 0.025 Kg |
Volume | 0.02 Liter |
EAN | 5702425204050 |
Branded | Hago |
Capacity [USgal/h] | 0.75 gal/h |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Closing pressure [psi] [Max] | 75 psi |
Closing pressure [psi] [Min] | 50 psi |
Description | NOZZLE 4023 HAGO (NST,HP, P F,BRASS PART |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 6(c) |
Filter grade [µm] | 30-40 |
Filter type | P-Sinter |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Opening pressure [psi] | 160 psi |
Packing format | Single pack |
Product group | Hago Water Nozzles |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8dc88f96-a2a6-4bb5-8877-f2d3447b5527 |
SCIP dossier product name | #4023 HAGO (NST,HP, P-F,BRASS PART, #88) |
Specification point | 160 psi water @ 31 SSU, gravity 1.0 |
Spray angle [°] | 60 ° |
Spray pattern | Solid |
Type | #4023 |
UK RoHS compliance | Yes |
Branded | Hago |
Capacity [USgal/h] | 0.75 gal/h |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Closing pressure [psi] [Max] | 75 psi |
Closing pressure [psi] [Min] | 50 psi |
Description | NOZZLE 4023 HAGO (NST,HP, P F,BRASS PART |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 6(c) |
Filter grade [µm] | 30-40 |
Filter type | P-Sinter |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Opening pressure [psi] | 160 psi |
Packing format | Single pack |
Product group | Hago Water Nozzles |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8dc88f96-a2a6-4bb5-8877-f2d3447b5527 |
SCIP dossier product name | #4023 HAGO (NST,HP, P-F,BRASS PART, #88) |
Specification point | 160 psi water @ 31 SSU, gravity 1.0 |
Spray angle [°] | 60 ° |
Spray pattern | Solid |
Type | #4023 |
UK RoHS compliance | Yes |
Proposition 65 |
|
Proposition 65 |
|