Hago Oil Nozzles, 0.70 gal/h, 80 °, Hollow
030G6215
This product has been discontinued.
NOZZLE 0.70 GPH 80° H
NOZZLE 0.70 GPH 80° H
Gross weight | 0.029 Kg |
Net weight | 0.025 Kg |
Volume | 0.019 Liter |
EAN | 5702425193170 |
Gross weight | 0.029 Kg |
Net weight | 0.025 Kg |
Volume | 0.019 Liter |
EAN | 5702425193170 |
Branded | Hago |
Capacity [USgal/h] | 0.7 gal/h |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | NOZZLE 0.70 GPH 80° H |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Filter grade [µm] | 30-40 |
Filter type | P-Sinter |
In scope of WEEE and contain batteries | No |
Material type | Steel |
Packing format | Single pack |
Product group | Hago Oil Nozzles |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 85880e26-3e93-4041-8517-548f8dacaf3c |
SCIP dossier product name | Hollow Cone 0.65-80°-H |
Specification point | 100 psi, 35 SSU, gravity 0.825 @60°F |
Spray angle [°] | 80 ° |
Spray pattern | Hollow |
Type | H |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
Branded | Hago |
Capacity [USgal/h] | 0.7 gal/h |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | NOZZLE 0.70 GPH 80° H |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Filter grade [µm] | 30-40 |
Filter type | P-Sinter |
In scope of WEEE and contain batteries | No |
Material type | Steel |
Packing format | Single pack |
Product group | Hago Oil Nozzles |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 85880e26-3e93-4041-8517-548f8dacaf3c |
SCIP dossier product name | Hollow Cone 0.65-80°-H |
Specification point | 100 psi, 35 SSU, gravity 0.825 @60°F |
Spray angle [°] | 80 ° |
Spray pattern | Hollow |
Type | H |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
Proposition 65 |
|
Proposition 65 |
|