VACON® NXP Liquid Cooled Common DC Bus

Shows 90 product(s)

132H0150

7DP-016850-000018880

NXP01685-A0T0IWG-A9A20000E9+DCD3+ADFIF101

NXP01685-A0T0IWG-A9A20000E9+DCD3+ADFIF101
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 168 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A9,OPTA1 with 2,5mm2 conn.
C Slot: No board
D Slot: No board
E Slot: E9,2-port ethernet
Manual: English
Frame 05 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP01685-A0T0IWG-A9A20000E9+DCD3+ADFIF101

132H0636

7DA-130060-000026537

NXA13006-A0T02WG-A1A2B5D2C5

NXA13006-A0T02WG-A1A2B5D2C5
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 1300 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: B5,3RO(NO)
D Slot: D2,SysBus(1fiber) + isol.CAN
E Slot: C5,PROFIBUS DP with Sub-D9
Manual: English
Frame 64 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA13006-A0T02WG-A1A2B5D2C5

132H0637

7DP-130060-000026535

NXP13006-A0T0IWG-ANB1A5D2C5

NXP13006-A0T0IWG-ANB1A5D2C5
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1300 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: AN,6DI,2AI,2AO,10/-10Vref,24V
C Slot: A5,3DI(Enc.10-24V),15/24Vout
D Slot: D2,SysBus(1fiber) + isol.CAN
E Slot: C5,PROFIBUS DP with Sub-D9
Manual: English
Frame 64 liquid cooled
B Slot: B1,6 programmableDI/DO

Other options according to Model code

Model code: NXP13006-A0T0IWG-ANB1A5D2C5

132H1079

7DA-164050-000017327

NXA16405-A0T02WG-A8B5D7D2EC+GAAB

NXA16405-A0T02WG-A8B5D7D2EC+GAAB
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 1640 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A8,OPTA1 w.galv.isol 2AI&1AO
C Slot: D7,Line voltage meas.
D Slot: D2,SysBus(1fiber) + isol.CAN
E Slot: EC,EtherCAT
Manual: English
Frame 64 liquid cooled
B Slot: B5,3RO(NO)

Other options according to Model code

Model code: NXA16405-A0T02WG-A8B5D7D2EC+GAAB

132H4008

7DB-050260-000020689

NXB05026-A0T08WG-A1A2000000

NXB05026-A0T08WG-A1A2000000
Vacon Brake Chopper Unit
525 – 690 Vac (640-1100 Vdc), 502 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 62 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXB05026-A0T08WG-A1A2000000

132L0214

7DP-130060-000049514

NXP13006-A0T0IWG-A1B2B2B4E9
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1300 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: B2,1RO(NO/NC),1RO(NO),therm
D Slot: B4,AI,2AO(mA,isol),+24V/EXT
E Slot: E9,2-port ethernet
Manual: English
Frame 64 liquid cooled
B Slot: B2,1RO(NO/NC),1RO(NO),therm

Other options according to Model code

Model code: NXP13006-A0T0IWG-A1B2B2B4E9

132L0215

7DA-130060-000049515

NXA13006-A0T02WG-A1A200B5E9
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 1300 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: B5,3RO(NO)
E Slot: E9,2-port ethernet
Manual: English
Frame 64 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXA13006-A0T02WG-A1A200B5E9

132L1149

7DP-270060-000052528

NXP27006-A0T0IWG-ANAFA5D2E9+APFIFF40
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 2700 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: AN,6DI,2AI,2AO,10/-10Vref,24V
C Slot: A5,3DI(Enc.10-24V),15/24Vout
D Slot: D2,SysBus(1fiber) + isol.CAN
E Slot: E9,2-port ethernet
Manual: English
2xFrame 64 liquid cooled
B Slot: AF,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP27006-A0T0IWG-ANAFA5D2E9+APFIFF40

132L7479

7DP-020860-000063094

NXP02086-A0T0IWG-A8A20000EA+DCD3+ADFIF101
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 208 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A8,OPTA1 w.galv.isol 2AI&1AO
C Slot: No board
D Slot: No board
E Slot: EA,Advanced 2-port ethernet
Manual: English
Frame 61 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP02086-A0T0IWG-A8A20000EA+DCD3+ADFIF101

132L7544

7DP-046060-000052342

NXP04606-A0T0IWG-A1A20000E6+DCD3+ADFIF101
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 460 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: E6,CANopen
Manual: English
Frame 62 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP04606-A0T0IWG-A1A20000E6+DCD3+ADFIF101

View: