VACON® NXP DC/DC Converter

Shows 8 product(s)

132H0150

7DP-016850-000018880

NXP01685-A0T0IWG-A9A20000E9+DCD3+ADFIF101

NXP01685-A0T0IWG-A9A20000E9+DCD3+ADFIF101
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 168 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A9,OPTA1 with 2,5mm2 conn.
C Slot: No board
D Slot: No board
E Slot: E9,2-port ethernet
Manual: English
Frame 05 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP01685-A0T0IWG-A9A20000E9+DCD3+ADFIF101

132L7479

7DP-020860-000063094

NXP02086-A0T0IWG-A8A20000EA+DCD3+ADFIF101
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 208 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A8,OPTA1 w.galv.isol 2AI&1AO
C Slot: No board
D Slot: No board
E Slot: EA,Advanced 2-port ethernet
Manual: English
Frame 61 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP02086-A0T0IWG-A8A20000EA+DCD3+ADFIF101

132L7544

7DP-046060-000052342

NXP04606-A0T0IWG-A1A20000E6+DCD3+ADFIF101
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 460 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: E6,CANopen
Manual: English
Frame 62 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP04606-A0T0IWG-A1A20000E6+DCD3+ADFIF101

132X8000

7DP-020860-000091513

NXP02086-A0T0IWG-A9A2BHE6EA+DCD1+ADFIF101
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 208 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A9,OPTA1 with 2,5mm2 conn.
C Slot: BH,3 temp meas channels
D Slot: E6,CANopen
E Slot: EA,Advanced 2-port ethernet
Manual: English
Frame 61 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP02086-A0T0IWG-A9A2BHE6EA+DCD1+ADFIF101

132X8001

7DP-020860-000091514

NXP02086-A0T0IWG-A9A2BHE6EA+DCD3+ADFIF101
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 208 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A9,OPTA1 with 2,5mm2 conn.
C Slot: BH,3 temp meas channels
D Slot: E6,CANopen
E Slot: EA,Advanced 2-port ethernet
Manual: English
Frame 61 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP02086-A0T0IWG-A9A2BHE6EA+DCD3+ADFIF101

136U5864

7DP-050260-000012189

NXP05026-A0T0IWG-A1A2A4E9D2+FL25+DCD3+ADFIF101+LS60+GAAB
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 502 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: A4,3DI (Enc.RS422), +5V/+15V
D Slot: E9,2-port ethernet
E Slot: D2,SysBus(1fiber) + isol.CAN
Manual: English
Frame 62 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP05026-A0T0IWG-A1A2A4E9D2+FL25+DCD3+ADFIF101+LS60+GAAB

137H8166

7DP-026160-000114721

NXP02616-A0T0IWG-A1A20000E9+DCD3+ADFIF101
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 261 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: E9,2-port ethernet
Manual: English
Frame 61 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP02616-A0T0IWG-A1A20000E9+DCD3+ADFIF101

137H8167

7DP-130060-000114722

NXP13006-A0T0IWG-A1A20000E9+DCD3+ADFIF101
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1300 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: E9,2-port ethernet
Manual: English
Frame 64 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP13006-A0T0IWG-A1A20000E9+DCD3+ADFIF101

View: