FC-321P2K2T2E20H2BGXXXXSXXXXANBXCXXXXDX

132L4037

This product has been discontinued.

Frequency converter
FC-321P2K2T2E20H2BGXXXXSXXXXANBXCXXXXDX
VLT® AutomationDrive EZ 321
(P2K2) 2.2 KW / 3.0 HP Three phase 200-240 VAC
IP20 / Chassis RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB No Mains Option
EtherNet/IP MCA 121 No B Option
No C0 option No C1 option
No software option No D option
Frame: A2
Other options according to model Code

Model code: FC-321P2K2T2E20H2BGXXXXSXXXXANBXCXXXXDX
Re-configure

Product details

Gross weight 5.2 Kilogram
Net weight 4.9 Kilogram
EAN 5714853434862

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive EZ
VLT Series 321 321
Power Rating P2K2 (P2K2) 2.2 KW / 3.0 HP
Voltage T2 Three phase 200-240 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H2 RFI Class A2 (C3)
Brake - Safe Stop B Brake chopper
LCP G Graphical Local Control Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release - std. software
Software Language Pack X Standard Language Pack
A Option AN EtherNet/IP MCA 121
B Option BX No B Option
C0 Option CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Calculated Gross Weight [kg] 5.2
Calculated Net Weight [kg] 4.9
Typecode Part 1 FC-321P2K2T2E20H2BGX
Typecode Part 2 XXXSXXXXANBXCXXXXDX
Modelcode01 FC-321P2K2T2E20H2BGX
Modelcode02 XXXSXXXXANBXCXXXXDX
Vendor ERR01 Cannot Determine Vendor
Power 160% (HO) [KW] 2.2 2.2
Height [mm] 268,0 268,0
Width w/ no C options [mm] 90,0 90,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
Power Loss HO [W] 116 116
kVA 3.82 3.82
Continuous Current (HO) [A] 10.6 10.6
Intermittent Current (HO) [A] 17 17
Recommended Factory ERR01 Cannot Determine Vendor
Width w/ two C options [mm] 150,0 150,0
Recommended Plant ERR01 ERR01

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality