7DP-003855-000004474

132H0936

NXP00385-A5T1SSV-ANAFB1B2C5

NXP00385-A5T1SSV-ANAFB1B2C5
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 38 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3 for IT networks
Integrated Brake chopper
A Slot: AN,6DI,2AI,2AO,10/-10Vref,24V
B Slot: AF,STO, ATEX therm
C Slot: B1,6 programmableDI/DO
D Slot: B2,1RO(NO/NC),1RO(NO),therm
E Slot: C5,PROFIBUS DP with Sub-D9
Manual: English
Frame 06
Other options according to Model code

Model code: NXP00385-A5T1SSV-ANAFB1B2C5

Product details

Gross weight 19.5 kg
Net weight 18.5 kg
Volume 0 l
EAN 5714853296026

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0038 38 Amp
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A AN AN,6DI,2AI,2AO,10/-10Vref,24V
Option Slot B AF AF,STO, ATEX therm
Option Slot C B1 B1,6 programmableDI/DO
Option Slot D B2 B2,1RO(NO/NC),1RO(NO),therm
Option Slot E C5 C5,PROFIBUS DP with Sub-D9
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR06 Frame 06
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-003855
Typecode Part 2 -000004474
Salestext FR0600385-5T
Modelcode01 NXP00385-A5T1SSV-
Modelcode02 ANAFB1B2C5
Calculated Net Weight [kg] 18.5
Calculated Gross Weight [kg] 19.5
Motor Power Low Overload [kW] 18.5
Motor Power High Overload [kW] 15
Dimensions WxHxD [mm] 195X557X237
Continuous Current (NO) [A] 38
Continuous Current (HO) [A] 31
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DP-003855-118MTC
Stock Code 7DP-003855
check if complete OK
Calculated Net Weight 18.5
Material Gross Weight 19.5
Material Net Weight 18.5
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality