7DP-001255-000020278
7DP-001255-000020278

132H1454

NXP00125-A5H1SSV-A1A200C200
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 12 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: A2,2RO(NO/NC)
C Slot: No board
D Slot: C2,RS485 (Modbus/N2)
E Slot: No board
Manual: English
Frame 04
Other options according to Model code

Model code: NXP00125-A5H1SSV-A1A200C200

Product details

Gross weight 6 kg
Net weight 5 kg
Volume 0 l
EAN 5714853301348

VACON NX_

Product Group NXP NXP Frequency Converter
Current 0012 12 Amp
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC emission levels H IEC61800-3
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S Standard 6-pulse with choke
Mechanical Modification S Standard air cooled drive
Card Modifications V- DirectConn. w Varnished Boards
Option Slot A A1 A1,6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 A2,2RO(NO/NC)
Customized Drive +BM26 Vacon Dark Grey NXP
Region -R00 International (-R00)
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
System Firmware +FNP02 System software NXP
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Software license NONE no software license
Application +A000 No Special Application
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Shipping Package +GSCB Cardboard box as Shipping pack
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
UL Approval +GAUL UL approval
CE Approval +GACE CE Approval
RCM Approval +GACT RCM Approval N16307
Calculated Gross Weight 6
Calculated Net Weight 5
Calculated Net Weight [kg] 5
check if complete OK
Continuous Current (HO) [A] 9
Continuous Current (NO) [A] 12
Customer specific power variat NONE Normal power rating
Dimensions WxHxD [mm] 128X327X190
EAC Approval +GAEA EAC Approval
Frame Size FR04 Frame 04
Help Counter 1
KC Approval +GAKC Korean Approval
Labeling options +LPC1 no additional labels
Marine approval NONE no marine approval
Material Gross Weight 6
Material Net Weight 5
Modelcode01 NXP00125-A5H1SSV-
Modelcode02 A1A200C200
Motor Power High Overload [kW] 4
Motor Power Low Overload [kW] 5.5
Option Slot C 00 No board
Option Slot D C2 C2,RS485 (Modbus/N2)
Option Slot E 00 No board
Parameter Set NONE none
Platform VXSNXLM D
Prefix VXSNXLM 7
Product View (Switch) GLBL Global (Standard)
Recommended Factory ERR01 Cannot Determine Vendor
Salestext FR0400125-5H
Special BoM structure +SPC0 Standard BoM Configuration
Stock Code 7DP-001255
Stockcode part 1 7DP-001255-1187L2
Sub family identification NONE Normal customer ordered
Typecode Part 1 7DP-001255
Typecode Part 2 -000020278
Ukrainian Approval +GAUA Ukrainian Approval
Vendor ERR01 Cannot Determine Vendor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality