Thermostatic expansion valve, TD 1, R134a; R513A

068N1917

This product has been discontinued.

Temperature range [°F]: -15 - 60, MOP Point [°F]: 68, Orifice capacities [kW]: 3.80, Orifice capacities [TR]: 1.10, Pressure equalization: Internally equalized

Product details

Gross weight 0.148 Kg
Net weight 0.148 Kg
Volume 0.474 Liter
EAN 5702428079709

 

Adjustable No
Approval EAC
LLC CDC TYSK
Balanced port [Yes/No] No
Body material Brass
Capillary tube length [in] 30 in
Capillary tube length [mm] 750 mm
China RoHS compliance Yes exceed limitations
Connection material Copper
Direction Angleway
Element temperature max. [°C] 100 °C
Element temperature max. [°F] 210 °F
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [bar] 2.43 bar
Factory setting [psig] 35.2 psig
Filter Integrated
Flow direction Single-flow
Flow direction indicator Stamped 1-way arrow
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [mm] 6 mm
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 500 psig
MOP Point [psig] MOP 70
MOP Point [°C] 20 °C
MOP Point [°F] 68 °F
Orifice capacities [kW] 3.8 kW
Orifice capacities [TR] 1.1 TR
Orifice size 5
Outlet connection type Solder, ODF
Outlet size [mm] 10 mm
Packing format Industrial pack
Pressure equalization Internally equalized
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Thermostatic expansion valve
Quantity per packing format 32 pc
Rated cap. cond. Range N [IMP] tcond=90 °F
tevap=41 °F
tliq=82 °F
Rated cap. cond. Range N [SI] tcond=32 °C
tevap=5 °C
tliq=28 °C
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R513A
SCIP dossier no. 3e6257ae-4c71-440b-b37c-a7fc7f28ad0e
SCIP dossier product name TD/TDE1
Serviceable No
Static Superheat (SS) [°C] 4 °C
Static Superheat (SS) [°F] 7.2 °F
Temperature range [°C] [Max] 15 °C
Temperature range [°C] [Min] -25 °C
Temperature range [°F] [Max] 60 °F
Temperature range [°F] [Min] -15 °F
Type TD 1
UK RoHS compliance Out of scope

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality