Thermostatic expansion valve, TUAE, R404A/R507A

068U1252

Temperature range [°F]: -40 - 50, Pressure equalization: Externally equalized

Product details

Gross weight 0.186 Kg
Net weight 0.152 Kg
Volume 0.392 Liter
EAN 5702428895347

 

Approval EAC
LLC CDC TYSK
Body material Stainless steel
Capillary tube length [in] 59 in
Capillary tube length [mm] 1500 mm
Category Art. 4, par. 3
China RoHS compliance Yes exceed limitations
Connection material Bi-metal: Steel/copper
Direction Straightway
Equalization connection type Solder, ODF
Equalization size [in] 1/4 in
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(c)
Flow direction Bi-flow with orifice 1-8
Flow direction indicator Laser engraved 1-way arrow
Fluid Group 2
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 1/4 in
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 500 psig
Outlet connection type Solder, ODF
Outlet size [in] 1/2 in
Packing format Multi pack
Parts included Bulb strap
Parts Program name TUA
Pressure equalization Externally equalized
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Thermostatic expansion valve
Quantity per packing format 24 pc
Rated cap. cond. Range N [IMP] OS=7.2 ºF
tcond=100 ºF
tevap=40 ºF
tliq=98 ºF
Rated cap. cond. Range N [SI] OS=4K
tcond=38 ºC
tevap=4.4 ºC
tliq=37 ºC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R404A/R507A
SCIP dossier no. 07795324-de66-41b2-9761-afe6640e393c
SCIP dossier product name TU/TC
Serviceable TXV spare parts
Static Superheat (SS) [°C] 1.7 °C
Static Superheat (SS) [°F] 3 °F
Superheat setting Adjustable
Temperature range [°C] [Max] 10 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 50 °F
Temperature range [°F] [Min] -40 °F
Type TUAE
UA address UA_2L.png
UK RoHS compliance Out of scope

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality