Thermostat, KPU61B
060L5205
Thermostat, Type: KPU61B, Reset function: Manual Min, Contact function: SPDT, Sensor type: Remote Air Coil, Temperature range [°F]: -20 - 60
Thermostat, Type: KPU61B, Reset function: Manual Min, Contact function: SPDT, Sensor type: Remote Air Coil, Temperature range [°F]: -20 - 60
Gross weight | 0.891 Kg |
Net weight | 0.846 Kg |
Volume | 1.6 Liter |
EAN | 5702428074681 |
Gross weight | 0.891 Kg |
Net weight | 0.846 Kg |
Volume | 1.6 Liter |
EAN | 5702428074681 |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 122 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
CE LVD RoHS c UL us UL873, CS C22.2 UKCA |
Cap. tube length fraction [in] | 200 in |
Capillary tube length [mm] | 5080 mm |
Charge type | Vapour |
China RoHS compliance | Out of scope |
Contact function | SPDT |
Contact rating |
120/240 V ac, 24 FLA, 144 LRA Pilot Duty: 120/240 V dc 12W |
Diff. @ Max. range setting[°F] | 3.5 °F |
Diff. @ Min. range setting[°F] | 11 °F |
Differential type | FIXED |
Electrical conn. comments | for ½ in male pipe thread |
Electrical connection | Hole |
Electrical connection size | 7/8 in |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Pollution degree: 3 Rated impulse voltage: 4 kV Insulation: 400V Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 121 °C |
Max. sensor temperature [°F] | 250 °F |
Packing format | Multi pack |
Product accessories | Switches accessories |
Product description | Temperature control |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 14 pc |
REACH Candidate List substances | No |
Reset function | Manual Min |
Sensor size (Ø x L) [in] | 3/8 x 2 3/4 in |
Sensor size (Ø x L) [mm] | 9.5 x 70 mm |
Sensor type | Remote Air Coil |
Serviceable | No |
Temperature range [°C] [Max] | 15 °C |
Temperature range [°C] [Min] | -29 °C |
Temperature range [°F] [Max] | 60 °F |
Temperature range [°F] [Min] | -20 °F |
Type | KPU61B |
UK RoHS compliance | Out of scope |
UL approval file name | E31024 |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 122 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
CE LVD RoHS c UL us UL873, CS C22.2 UKCA |
Cap. tube length fraction [in] | 200 in |
Capillary tube length [mm] | 5080 mm |
Charge type | Vapour |
China RoHS compliance | Out of scope |
Contact function | SPDT |
Contact rating |
120/240 V ac, 24 FLA, 144 LRA Pilot Duty: 120/240 V dc 12W |
Diff. @ Max. range setting[°F] | 3.5 °F |
Diff. @ Min. range setting[°F] | 11 °F |
Differential type | FIXED |
Electrical conn. comments | for ½ in male pipe thread |
Electrical connection | Hole |
Electrical connection size | 7/8 in |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Pollution degree: 3 Rated impulse voltage: 4 kV Insulation: 400V Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 121 °C |
Max. sensor temperature [°F] | 250 °F |
Packing format | Multi pack |
Product accessories | Switches accessories |
Product description | Temperature control |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 14 pc |
REACH Candidate List substances | No |
Reset function | Manual Min |
Sensor size (Ø x L) [in] | 3/8 x 2 3/4 in |
Sensor size (Ø x L) [mm] | 9.5 x 70 mm |
Sensor type | Remote Air Coil |
Serviceable | No |
Temperature range [°C] [Max] | 15 °C |
Temperature range [°C] [Min] | -29 °C |
Temperature range [°F] [Max] | 60 °F |
Temperature range [°F] [Min] | -20 °F |
Type | KPU61B |
UK RoHS compliance | Out of scope |
UL approval file name | E31024 |
Proposition 65 |
|
Proposition 65 |
|