OP-UCGC0020RWA000B
114N2017
Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 115/1/60
Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 115/1/60
Gross weight | 14.64 Kg |
Net weight | 13 Kg |
EAN | 5702428391559 |
Gross weight | 14.64 Kg |
Net weight | 13 Kg |
EAN | 5702428391559 |
Air flow @ 60Hz [m³/h] | 420 m³/h |
Applications |
HBP LBP MBP |
Approval | UL recognized |
Compressor model | NF6.1FX.2 |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM76 |
Description | OP-UCGC0020RWA000B |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 203 mm |
Fan current @ 60Hz [A] | 0.45 A |
Fan power consumption @ 60Hz [W] | 36 W |
Fan power output @ 60Hz [W] | 9 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Max] | 115 V |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 127 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 356 mm |
Liquid line connection [in] | 1/4 in |
Low value of nominal voltage at 60Hz [V] | 115 V |
Model number | OP-UCGC0020RWA000B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
Region | North America |
RLA | 44 A |
Segment usage |
Low Back Pressure Medium Back Pressure Universal |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 231 mm |
Type | Optyma™ WA |
Version | WA |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 127 V |
Width [mm] | 279 mm |
Air flow @ 60Hz [m³/h] | 420 m³/h |
Applications |
HBP LBP MBP |
Approval | UL recognized |
Compressor model | NF6.1FX.2 |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM76 |
Description | OP-UCGC0020RWA000B |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 203 mm |
Fan current @ 60Hz [A] | 0.45 A |
Fan power consumption @ 60Hz [W] | 36 W |
Fan power output @ 60Hz [W] | 9 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Max] | 115 V |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 127 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 356 mm |
Liquid line connection [in] | 1/4 in |
Low value of nominal voltage at 60Hz [V] | 115 V |
Model number | OP-UCGC0020RWA000B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
Region | North America |
RLA | 44 A |
Segment usage |
Low Back Pressure Medium Back Pressure Universal |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 231 mm |
Type | Optyma™ WA |
Version | WA |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 127 V |
Width [mm] | 279 mm |
Proposition 65 |
|
Proposition 65 |
|