Pressure Switches

Show more
Pressure Switches

Shows 35 product(s)

060-514591

Pressure switch, KP36

Regulation range [bar] Pe: 2 - 14, Differential [bar]: 0.7 - 4, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17

060-110891

Pressure switch, KP36

Regulation range [bar] Pe: 2 - 14, Differential [bar]: 0.7 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17

060-113766

Pressure switch, KP36

Regulation range [bar] Pe: 2 - 14, Differential [bar]: 0.7 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17

060-121966

Pressure switch, KPI35

Regulation range [bar] Pe: -0.2 - 8, Differential [bar]: 0.5 - 2, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18

060-214491

Pressure switch, KP36

Regulation range [bar] Pe: 1 - 10.5, Differential [bar]: 0.7 - 4, Reset function: Auto, Pressure connection type: NPT, Pressure connection size: 1/4-18, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17

060-215066

Pressure switch, KP35

Regulation range [bar] Pe: 0.4 - 3.5, Differential [bar]: 0.48, Reset function: Manual Max, Pressure connection type: NPT, Pressure connection size: 1/4-18, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17

060-215191

Pressure switch, KP35

Regulation range [bar] Pe: 0.4 - 3.5, Differential [bar]: 0.4 - 2.2, Reset function: Auto, Pressure connection type: NPT, Pressure connection size: 1/4-18, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17

060-215966

Pressure switch, KP36

Regulation range [bar] Pe: 1 - 10.5, Differential [bar]: 0.7 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17

060-216066

Pressure switch, KP36

Regulation range [bar] Pe: 1 - 10.5, Differential [bar]: 0.7, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17

060-216666

Pressure switch, KP35

Regulation range [bar] Pe: 0.4 - 3.5, Differential [bar]: 0.4 - 2.2, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17

060-217791

Pressure switch, KP36

Regulation range [bar] Pe: 2 - 14, Differential [bar]: 0.7 - 4, Reset function: Auto, Pressure connection type: NPT, Pressure connection size: 1/4-18, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17

060-316466

Pressure switch, KPI35

Regulation range [bar] Pe: -0.2 - 8, Differential [bar]: 0.4 - 1.5, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18

060-500091

Pressure switch, KP35

Regulation range [bar] Pe: -0.2 - 7.5, Differential [bar]: 0.7 - 4, Reset function: Auto, Pressure connection type: NPT, Pressure connection size: 1/4-18, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17

060-500366

Pressure switch, KPI36

Regulation range [bar] Pe: 4 - 12, Differential [bar]: 0.5 - 1.6, Reset function: Auto, Pressure connection type: NPT, Pressure connection size: 1/4-18, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18

060-508166

Pressure switch, KPI38

Regulation range [bar] Pe: 8 - 28, Differential [bar]: 1.8 - 6, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 30

View: