An electronic pressure switch offers a multitude of advantages in comparison to a mechanical pressure switch.These advantages include greater accuracy, freedom from contact wear out, excellent long-term stability, simpler operation and a high number of switching cycles, and many more.
Shows 7 product(s)
Pressure switch, CAS145
Regulation range [bar] Pe: 4 - 40, Differential [bar]: 0.8 - 2.4, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120
Pressure switch, CAS147
Regulation range [bar] Pe: 6 - 60, Differential [bar]: 1 - 3, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120