Shows 13 product(s)
RAE Sensors, RAE 5054, Liquid, Sensor type: Built-in sensor, 46 °F - 82 °F, RA
Frost protection, limiting and locking of temperature set-point, white socket
RAS-D Sensors, RAS-D 5120, Liquid, Sensor type: Built-in sensor, 46 °F - 82 °F, RA
Positive shut-off feature
RAE Sensors, Liquid, Sensor type: Remote Sensor, 46 °F - 82 °F, RA
Frost protection, limiting and locking of temperature set-point, white socket
RA Remote Setting, RA 8562, Liquid, Sensor type: Remote temp. adjuster, 46 °F - 82 °F, RA
RA 2000 wall mount operator with combined remote mounted sensor and dial. 6' (1.8 m) capillary tube length
RA Remote Setting, RA 8564, Liquid, Sensor type: Remote temp. adjuster, 46 °F - 82 °F, RA
RA 2000 operator with separate remote mounted sensor and dial. 2 x 6' (1.8 m) capillary tubes
RA Remote Setting, RA 8565, Liquid, Sensor type: Remote temp. adjuster, 46 °F - 82 °F, RA
RA 2000 wall mount operator with combined remote mounted sensor and dial. 16' (4.9 m) capillary tube length
RA Remote Setting, RA 8568, Liquid, Sensor type: Remote temp. adjuster, 46 °F - 82 °F, RA
RA 2000 wall mount operator with combined remote mounted sensor and dial. 26' (7.9 m) capillary tube length
Danfoss React™ Sensors, Liquid, Sensor type: Remote Sensor, 46 °F - 82 °F, RA
Danfoss React™ thermostatic sensor for for Danfoss RA valves.
Danfoss React™ Sensors, Liquid, Sensor type: Built-in sensor, 46 °F - 82 °F, RA
Danfoss React™ thermostatic sensor for for Danfoss RA valves.
Danfoss Aveo® Sensors, Gas, Sensor type: Remote Sensor, 45 °F - 79 °F, RA
Danfoss Aveo™ tamperproof sensor for Danfoss RA valves.
Danfoss Aveo® Sensors, Gas, Sensor type: Built-in sensor, 45 °F - 82 °F, RA
Danfoss Aveo™ tamperproof sensor for Danfoss RA valves.
Danfoss Aveo® Sensors, Gas, Sensor type: Built-in sensor, 45 °F - 82 °F, RA
Danfoss Aveo™ thermostatic sensor for Danfoss RA valves. Tactile feedback for improved user experience.
Danfoss Aveo® Sensors, Gas, Sensor type: Remote Sensor, 45 °F - 79 °F, RA
Danfoss Aveo™ thermostatic sensor for Danfoss RA valves. Tactile feedback for improved user experience.