The F model series offers modern open compressors for external drive (via V-belt or clutch). Force transmission is by a form-fitting shaft connection. Nearly all drive-related requirements are possible.The compressor design is very compact, robust and easy to handle, naturally with oil pump lubrication. F compressors are driven via V-belt or direct clutch. Suitable for conventional or chlorine-free HFC refrigerants
Shows 9 product(s)
BOCK, FX76/1570, Open Type Compressor
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 11576
BOCK, FX16/2051, Open Type Compressor
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 11712
BOCK, F3, Open Type Compressor
Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, Legacy BOCK ID: 12015
BOCK, FX3, Open Type Compressor
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 12085
BOCK, FX4, Open Type Compressor
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 12086
BOCK, FX5, Open Type Compressor
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 12087
BOCK, FX3, Open Type Compressor
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 12085
BOCK, FX4, Open Type Compressor
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 12086
BOCK, F16/1751, Open Type Compressor
Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, Legacy BOCK ID: 11705