Accessories, Connection kits resistive cables
19001220
This product is not available in this store. Please contact your local Customer Service Center.
DEVI Continuity Tester
DEVI Continuity Tester
Gross weight | 0.084 Kg |
Net weight | 0.084 Kg |
Volume | 0.3 Liter |
EAN | 5703466161456 |
Gross weight | 0.084 Kg |
Net weight | 0.084 Kg |
Volume | 0.3 Liter |
EAN | 5703466161456 |
1 Primary battery SUM weight Kg | 0.022 |
1 Primary battery weight Kg | 0.011 |
Application | Floor heating |
Approval | CE |
Battery qty | 2 |
Battery type or Name | Alkaline AA |
Certification company | CE |
Description | DEVI Continuity Tester |
In scope of WEEE and contain batteries | Yes |
Package depth [mm] | 125 mm |
Package height [mm] | 30 mm |
Package width [mm] | 80 mm |
Packing quantity | 1 |
Product description | Continuity Tester |
Product group | Accessories |
Type | Connection kits resistive cables |
Weight per battery | 11 g |
1 Primary battery SUM weight Kg | 0.022 |
1 Primary battery weight Kg | 0.011 |
Application | Floor heating |
Approval | CE |
Battery qty | 2 |
Battery type or Name | Alkaline AA |
Certification company | CE |
Description | DEVI Continuity Tester |
In scope of WEEE and contain batteries | Yes |
Package depth [mm] | 125 mm |
Package height [mm] | 30 mm |
Package width [mm] | 80 mm |
Packing quantity | 1 |
Product description | Continuity Tester |
Product group | Accessories |
Type | Connection kits resistive cables |
Weight per battery | 11 g |