
Hago Oil Nozzles, H, 1.65 gal/h, 45 °, Hollow
030G6029
NOZZLE 1.65 GPH 45° H
NOZZLE 1.65 GPH 45° H
Gross weight | 0.03 kg |
Net weight | 0.03 kg |
EAN | 5702425192852 |
Gross weight | 0.03 kg |
Net weight | 0.03 kg |
EAN | 5702425192852 |
Branded | Hago |
Capacity [USgal/h] | 1.65 gal/h |
Definition point [Kg/h] | 100 psi, 35 SSU, gravity 0.825 @60°F |
Description | NOZZLE 1.65 GPH 45° H |
Filter mesh | 120 |
Filter type | Strainer |
Material type | Steel |
Packing format | Single pack |
Product group | Hago Oil Nozzles |
Quantity per packing format | 12 pc |
Spray angle [°] | 45 ° |
Spray pattern | Hollow |
Type | H |
Branded | Hago |
Capacity [USgal/h] | 1.65 gal/h |
Definition point [Kg/h] | 100 psi, 35 SSU, gravity 0.825 @60°F |
Description | NOZZLE 1.65 GPH 45° H |
Filter mesh | 120 |
Filter type | Strainer |
Material type | Steel |
Packing format | Single pack |
Product group | Hago Oil Nozzles |
Quantity per packing format | 12 pc |
Spray angle [°] | 45 ° |
Spray pattern | Hollow |
Type | H |
Proposition 65 |
|
Proposition 65 |
|