Transcritical High Pressure Valves

Shows 31 product(s)

027H1084

Motor operated valve, ICMTS 20 A33, Steel

Outlet connection size [in]: 1 in, Inlet connection size [in]: 1 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 0.230, Max. Working Pressure [psig]: 2030

027H1085

Motor operated valve, ICMTS 20A, Steel

Outlet connection size [in]: 1 in, Inlet connection size [in]: 1 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 0.700, Max. Working Pressure [psig]: 2030

027H1086

Motor operated valve, ICMTS 20B, Steel

Outlet connection size [in]: 1 in, Inlet connection size [in]: 1 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 2.780, Max. Working Pressure [psig]: 2030

027H1087

Motor operated valve, ICMTS 20C, Steel

Outlet connection size [in]: 1 in, Inlet connection size [in]: 1 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.330, Max. Working Pressure [psig]: 2030

027H1093

Motor operated valve, ICMTS 20B66, Steel

Outlet connection size [in]: 1 in, Inlet connection size [in]: 1 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 1.850, Max. Working Pressure [psig]: 2030

027H7200

Electric regulating valve, CCMT 2

Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.170, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1

027H7201

Electric regulating valve, CCMT 4

Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.450, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1

027H7202

Electric regulating valve, CCMT 8

Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.928, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1

027H7231

Electric regulating valve, CCMT 16

Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 1.600, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1

027H7232

Electric regulating valve, CCMT 24

Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 2.400, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1

View: