Solenoid valve, EVRAT 10
027X0130
This product has been discontinued.
Function: Solenoid valve
Function: Solenoid valve
Gross weight | 4.42 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428490771 |
Gross weight | 4.42 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428490771 |
China RoHS compliance | Out of scope |
Connection size [in] | 1/2 in |
Connection type | Socket weld |
EU RoHS compliance | Out of scope |
Function | Solenoid valve |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Regionally specified kits |
Product Name Description | Solenoid valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | EVRAT 10 |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Connection size [in] | 1/2 in |
Connection type | Socket weld |
EU RoHS compliance | Out of scope |
Function | Solenoid valve |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Regionally specified kits |
Product Name Description | Solenoid valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | EVRAT 10 |
UK RoHS compliance | Out of scope |