Float Expansion Valves

Shows 2 product(s)

027B2021

Float valve, SV 1

Inlet connection size [mm]: 25.7, Max. Working Pressure [psig]: 406, Temperature range [°F]: -58 - 149

027B2023

Float valve, SV 3

Inlet connection size [mm]: 25.7, Max. Working Pressure [psig]: 406, Temperature range [°F]: -58 - 149