Electric Expansion Valves for Commercial Refrigeration

Shows 16 product(s)

034G7703

Electric expansion valve, ETS 50C

Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 3/8 in

034G7802

Electric expansion valve, ETS 100C

Inlet connection type: Solder ODF, Inlet size [in]: 1 3/8 in, Outlet size [in]: 1 3/8 in

034G7500

Electric expansion valve, ETS 12C

Inlet connection type: Solder ODF, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in

034G7501

Electric expansion valve, ETS 12C

Inlet connection type: Solder ODF, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in

034G7612

Electric expansion valve, ETS 25C

Inlet connection type: Solder ODF, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in

View: